??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24470.0808 Clamping Nuts
HELP_VARIABLE
Company
Halder
Description
EH 24470. - Clamping Nuts, welded, double sided
Bill of material
24470.0808 Clamping Nuts
BESTNR
Ref. No.
24470.0808
MAT
Material
Stainless steel
L
~
59.5 mm
D1
Thread
M10
D2
20 mm
D3
12.0 mm
H1
15.0 mm
H2
32 mm
G
Weight
116 g
Embedded user actions